Series 122 Installation-Ready™ Rubber-Lined Butterfly Valve with Aluminum Bronze Disc

  • Designed for use on metallic pipe which features ends formed with the Victaulic Original Groove System (OGS) groove profile
  • 用于全额工作压力下的双向应用场合
  • 可提供多种手柄选项
  • 尺寸2 – 8英寸 | DN50 – DN200
  • 压力可达 232 psi | 1600 kPa | 16 bar
  • 仅在某些地区供应,有关详细信息,请与Victaulic(唯特利)联系