Series 124 Installation-Ready™ Rubber-Lined Butterfly Valve for Stainless Steel Pipe
- Exclusively for use on stainless steel pipe which features ends with the Victaulic Original Groove System (OGS) groove profile
- 用于全额工作压力下的双向应用场合
- 可提供多种手柄选项
- 尺寸2 – 8英寸 | DN50 – DN200
- 压力可达 232 psi | 1600 kPa | 16 bar
- 仅在某些地区供应,有关详细信息,请与Victaulic(唯特利)联系