Series 608N Butterfly Valve for Copper Tubing

  • For use on Types K, L, M and DWV copper tubing
  • Available with lever lock handle and memory stop or with gear operator
  • Sizes from 2 ½ – 6” | 66.7 – 155.6 mm
  • 压力可达300 psi | 2068 kPa | 21 bar
  • Operating temperature for potable water applications: +20°F to +180°F/-7°C to +82°C
  • Operating temperature for non-potable water applications: +20°F to +230°F/-7°C to +110°C
  • 仅在某些地区供货,有关详细信息,请与唯特利联系