TA Series 76W 6-Way Valve
- For use in hydronic heating and cooling (change-over) systems, using water, neutral fluids or water-glycol mixtures
- Linear for on/off control
- Sizes from 1/2 – 3/4″ | DN15 – DN20
- 压力可达230 psi | 1586 kPa | 16bar
- 额定温度 +14°F 至 +248°F | -10°C 至 +120°C
- 仅在某些地区供应,有关详细信息,请与Victaulic(唯特利)联系