Victaulic® FireLock™ Mechanical-T Bolted Branch Outlet Style 927- (APAC Only)
- Provides a direct branch connection at any location a hole can be cut in the pipe.
- This product is designed for fire protection systems only.
- 尺寸2 – 8英寸 | DN50 – DN200
- Pressures up to 363 psi | 2500 kPa | 25 bar
- Regional Availability – Contact Victaulic for details